• Hose-free vacuum clamping system for CNC machining centers with console table (2-circuit system)
  • The Adapter-Plates are positioned directly over the vacuum supply on the consoles
  • The Adapter-Plates can be flexibly equipped with up to four additional Mono-Bases and suction cups
  • Particularly suitable for narrow and curved workpieces with small suction surfaces and delicate molds
  • The modular concept with connectible spacer rings enables various working heights
  • Non-damaging and precise clamping with maximum holding force
Nejdůležitější informace o výrobcích
  • Ideal for narrow and curved workpieces, as plates and vacuum blocks can be flexibly combined
  • Freely positionable suction cups and Mono-Bases allow almost any clamping layout
  • Mixed operation with standard vacuum blocks possible for even more flexibility and short set-up times
  • Accessories and spare parts can be replaced quickly, easily and cost-effectively without tools
Adapter-Plates ISAP-K2
  • Adapter-Plate (1) base plate
  • Interface to the machine table (2)
  • Mono-Base (3) for positioning on the top of the vacuum openings of the Adapter-Plate and suction cup (6) for fixing the workpiece are available as accessories
  • Spacer ring (5) for adjusting the height to the machining height of the machine
  • Sealing magnet (4)
  • 2-circuit vacuum systems
  • Pre-fixation to console by means of vacuum
  • Use of Innospann suction cups

Filtrovat podle