Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Země
Hose for vacuum and compressed-air systems
External diameter D | 8 mm |
Internal diameter d | 6 mm |
Length max. | 500 m |
Material hose | PU |
Bending radius min. | 45 mm |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Operating temperature | -35 ... 60 °C |
Atribut | Wert |
---|---|
d | 6 mm |
D | 8 mm |
Atribut | Wert |
---|---|
Hose type | 8-6 |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Operating temperature | -35 ... 60 °C |
Bending radius min. | 45 mm |
Length max. | 500 m |
Weight/Meter | 27 g/m |
Weight/Meter | 0,03 kg/m |
Material hose | PU |
Product family | VSL |
Informace o objednávce: VSL 8-6 PU MI-TR
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp