Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Země
Vacuum reservoir
Reservoirs volume | 50 l |
Height H | 235 mm |
Add. function | Manometer, valve, filter |
Atribut | Wert |
---|---|
B | 510 mm |
B1 | 630 mm |
d | 11 mm |
G1 | G3/4"-F |
G2 | G1-1/4"-F |
H | 235 mm |
H1 | 270 mm |
L | 710 mm |
X1 | 480 mm |
Y1 | 470 mm |
Atribut | Wert |
---|---|
Reservoirs volume | 50 l |
Weight | 35,50 kg |
Product family | VOL |
Informace o objednávce: VOL 50
Vacuum reservoir VOL is delivered as a ready to connect product.
Available spare parts: filter insert