Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Země
Hose for vacuum and compressed-air systems
External diameter D | 41 mm |
Internal diameter d | 35 mm |
Length max. | 50 m |
Material hose | PVC with PVC-spiral |
Bending radius min. | 65 mm |
Pressure range (operating pressure) | -0.50 ... 0.50 bar |
Operating temperature | -20 ... 70 °C |
Atribut | Wert |
---|---|
d | 35 mm |
D | 41 mm |
Atribut | Wert |
---|---|
Hose type | 41-35 |
Pressure range (operating pressure) | -0.50 ... 0.50 bar |
Operating temperature | -20 ... 70 °C |
Bending radius min. | 65 mm |
Length max. | 50 m |
Weight/Meter | 320 g/m |
Weight/Meter | 0,32 kg/m |
Material hose | PVC with PVC-spiral |
Product family | VSL |
Informace o objednávce: VSL 41-35 PVC-PS GR
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp