Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Druckbegrenzungsventil für Manometer
Attribut | Wert |
---|---|
B | 18 mm |
G2 | G1/4"-IG |
H | 46 mm |
L | 42 mm |
LG1 | 10 mm |
LG2 | 14 mm |
L1 | 22 mm |
Bestellhinweise: DBV-M G1/4-AG MS