Compact Ejectors X-Pump SXPi / SXMPi with IO-Link

  • High performance vacuum generator for handling suction tight workpieces under extreme conditions, e.g. in vacuum systems in press lines for handling metal sheets
  • Pick and place applications with short cycle times
  • In automated systems for preparation and precise monitoring of the vacuum system
Product Highlights
  • Communication of process and status data via IO-Link
  • Integrated air saving function reduces energy consumption to a minimum
  • Condition monitoring for process and plant monitoring reduces downtime and errors
  • Voltage regulator ensures a constant voltage
  • Pressure monitoring optionally provides additional information about the operating status
Compact Ejectors X-Pump SXPi / SXMPi with IO-Link
  • User display (1) with large scale operating and display elements
  • Control electronics (2) with diverse monitoring functions
  • Electrical connection (3) via standard M12 plug
  • Removable silencer (4)
  • Main body (5) made of extremely robust plastic, compact ejector SXMPi is additionally equipped with the power blow off module (6)
  • Horizontal connection plate with vacuum and compressed air connection (7); optional with quick change adapter
  • Suction rate up to 220 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Filter by