PFG 120 NBR-55 N010

Part no.: 10.01.01.00331

Flat suction cup (round) for smooth or slightly rough surfaces

Size120
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
PFG 120 NBR-55 N010
Attribute Value
d 7 mm
Dk 89.50 mm
Dmax(S) 124 mm
Ds 120 mm
H 23.50 mm
Z (Stroke) 6 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 540 N
Volume 75.16 cm³
Curve radius (min) (convex) 300 mm
Size 120
Nipple family N 010
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 233.50 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFG 120 NBR-55 N010