DR-SPU 100 NBR-55

Part no.: 10.01.01.01104

Sealing ring for suction plate SPU

Size100
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
DR-SPU 100 NBR-55
Attribute Value
d2 60 mm
Ds 100 mm
Dmax(S) 108 mm
H 24.50 mm
Z (Stroke) 7.50 mm


Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 100
Material hardness [Shore A] 55 Shore A
Suction cup material Nitrile rubber NBR
Weight 53.80 g
Product family DR-SPU

Ordering information: DR-SPU 100 NBR-55