SU 210

Part no.: 10.01.01.12439

Cover for suction cup

Size210
Clamping range210.0 ... 220.0 mm
Temperature resistance80 °C
SU 210
Attribute Value
d 5 mm
D 200 mm
D2 50 mm
Attribute Value
Size 210
Clamping range 210.0 ... 220.0 mm
Weight 5.20 g
Product family SU


Note: In vertical applications with a suction plate or cup, the lateral force sinks by up to 70%. The vacuum generator must be able to provide 10% more suction power

Ordering information: SU 210

Suction cup cover SU is delivered in the desired diameter.