PFG 95 HT1-60 N009 M10x1.25-IG

Part no.: 10.01.01.13160

Flat suction cup (round) for smooth or slightly rough surfaces

Size95
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
PFG 95 HT1-60 N009 M10x1.25-IG
Attribute Value
Dk 68.20 mm
Dmax(S) 102 mm
Ds 95 mm
H 21.50 mm
Z (Stroke) 6 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 350 N
Volume 37.09 cm³
Curve radius (min) (convex) 200 mm
Size 95
Nipple family N 009
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 90.50 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFG 95 HT1-60 N009 M10x1.25-IG