KGL G1/8-IG G1/8-AG A2

Part no.: 10.01.03.00109

Suction cup mounting with joint for adaptation to sloping surfaces

Thread G1G1/8"-F
Thread G2G1/8"-M
Height H26.5 mm
MaterialAust. Stainless steel
KGL G1/8-IG G1/8-AG A2
Attribute Value
dn 2 mm
H 26.50 mm
G1 G1/8"-F
G2 G1/8"-M
LG1 8.50 mm
LG2 7 mm
SW1 14 mm
W 15 °
Attribute Value
Vertical load 300 N
Weight 26 g
Product family KGL

Ordering information: KGL G1/8-IG G1/8-AG A2

Ball joint KGL is delivered as a ready-to-connect product.