FGA 16 SI-55 N016

Part no.: 10.01.06.00099

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size16
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
Number of folds1.5
FGA 16 SI-55 N016
Attribute Value
d 4.50 mm
d2 8.40 mm
D1 17 mm
Dk 10 mm
Dmax(S) 18.50 mm
Ds 15.60 mm
H 19.20 mm
H2 3.80 mm
H3 9.40 mm
Z (Stroke) 7 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 2.30 N
Size 16
Suction cup material Silicone SI
Weight 1.20 g
Curve radius (min) (convex) 20 mm
Product family FGA
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: FGA 16 SI-55 N016