FGB-R 52x25 NBR-50

Part no.: 10.01.06.01115

Bellows suction cup (rectangular)

Dimensions (LxB)52 x 25
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]50 Shore A
Number of folds2.5
FGB-R 52x25 NBR-50
Attribute Value
b2 10 mm
B1 25 mm
B3 13 mm
Bmax(S) 27.50 mm
Bs 25 mm
H 26 mm
l2 37 mm
L1 52 mm
L3 40 mm
Lmax(S) 54.50 mm
Ls 52 mm
Z (Stroke) 15 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3 The specified stroke is for use with a supporting frame in each fold
Attribute Value
Suction force (-600mbar) 20 N
Volume 16 cm³
Curve radius (min) (convex) 10 mm
Dimensions (LxB) 52 x 25
Number of folds 2.50
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 50 Shore A
Weight 8 g
Product family FGB-R

Ordering information: FGB-R 52x25 NBR-50