SC-S 055 FDC-L

Part no.: 10.01.06.02804

Schmalz-Connector lower part

ShapeFrict elem with Self lock
SC-S 055 FDC-L
Attribute Value
D1 27.50 mm
G2 M10x1-M
SW3 6 mm
Attribute Value
Size 55
Shape Frict elem with Self lock
Weight 11.90 g
Material ST/ED
Material Steel/Elastodur

Ordering information: SC-S 055 FDC-L