SPB4f 40 SI-55 SC080

Part no.: 10.01.06.03265

Bellows suction cup (round) for very uneven workpieces

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Number of folds4.5
SPB4f 40 SI-55 SC080
Attribute Value
d 16 mm
d1 19.60 mm
d2 15.30 mm
D1 31.60 mm
Dk 24.40 mm
Dmax(S) 42 mm
Ds 39.70 mm
H 52 mm
H2 13 mm
H3 14.40 mm
Z (Stroke) 18 mm
Attribute Value
Suction force at -200 mbar 6.80 N
Suction force at -400 mbar 13.60 N
Suction force (-600mbar) 20.40 N
Volume 15.12 cm³
Size 40
Nipple family SC 080
Number of folds 4.50
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 11.30 g
Product family SPB4f
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPB4f 40 SI-55 SC080

Suction cup SPB4f (elastomer part + connection element) with integrated bag stabilizer is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:

  • Suction cup of type SPB4f (step 1) – elastomer part, available in various diameters
  • Connection element of type SC (step 2) – available with various threads

 

Available accessories: filter screen, hose clamp