Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 4.5 |
Attribute | Value |
---|---|
d | 20 mm |
d1 | 24.80 mm |
d2 | 21 mm |
D1 | 41.60 mm |
Dk | 31 mm |
Dmax(S) | 52 mm |
Ds | 49.70 mm |
H | 65 mm |
H2 | 14 mm |
H3 | 16 mm |
Z (Stroke) | 26 mm |
Attribute | Value |
---|---|
Suction force at -200 mbar | 13.70 N |
Suction force at -400 mbar | 27.30 N |
Suction force (-600mbar) | 41 N |
Volume | 33.11 cm³ |
Size | 50 |
Nipple family | SC 090 |
Number of folds | 4.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 22.60 g |
Product family | SPB4f |
Ordering information: SPB4f 50 SI-55 SC090
Suction cup SPB4f (elastomer part + connection element) with integrated bag stabilizer is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:
Available accessories: filter screen, hose clamp