Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block
Dimensions (LxB) | 130 x 30 |
Height H | 48 mm |
Add. function | Sensing valve |
Attribute | Value |
---|---|
B | 34 mm |
B1 | 117 mm |
H | 48 mm |
H2 | 38 mm |
L | 130 mm |
L1 | 151 mm |
Attribute | Value |
---|---|
Weight | 0.33 kg |
Ordering information: VCBL-B 130x30x48 TV
The vacuum block VCBL-B is delivered assembled. The product consists of:
Available spare parts: suction plate (top) VCSP-O, wear part set, touch valve TV, adapter ring
Available accessories: suction plate (top) foam rubber