Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Attribute | Value |
---|---|
B | 92 mm |
D | 28.50 mm |
d | 5.50 mm |
H | 9.40 mm |
H1 | 48.30 mm |
H2 | 5.50 mm |
H4 | 35 mm |
L | 69 mm |
X1 | 57 mm |
Y1 | 40 mm |
Attribute | Value |
---|---|
Size | 40x121 |
Material | Aluminum |
Ordering information: HTS-A3 SGM-HP 40x121 OP