HTS-A2 EW SGM-HP 40x121 OP

Part no.: 10.01.17.00591

Holder system

Connection 1Bolt with slot Ø19mm
Construction useSGM-HP
Size40x121
HTS-A2 EW SGM-HP 40x121 OP
Attribute Value
B 40 mm
D 19 mm
d 6.40 mm
H 9.90 mm
H1 37.80 mm
H2 4.50 mm
H4 26.80 mm
L 72 mm
X1 60 mm
Y1 16 mm
Y2 30 mm
Attribute Value
Size 40x121
Material Aluminum
Weight 101.20 g
Shape End wall

Ordering information: HTS-A2 EW SGM-HP 40x121 OP