SAXM 80 ED-85 SC055

Part no.: 10.01.19.00008

High-Speed bell shaped suction cup (round) very dynamic handling of smooth and oily workpieces

Size80
Suction cup materialElastodur ED
Material hardness [Shore A]85 Shore A
SAXM 80 ED-85 SC055
Attribute Value
d 11.80 mm
d1 27.60 mm
Dk 22 mm
Dmax(S) 92.20 mm
Ds 81 mm
H 31.30 mm
H2 10.50 mm
Z (Stroke) 13.90 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 270 N
Lateral force 150 N
Lateral force (oily surface) 269 N
Volume 55.47 cm³
Curve radius (min) (convex) 32.50 mm
Hose diameter (rec.) d 6 mm
Size 80
Nipple family SC 055
Number of folds 0
Suction cup material Elastodur ED
Material hardness [Shore A] 85 Shore A
Weight 20 g
Product family SAXM
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SAXM 80 ED-85 SC055