Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
High-Speed bell shaped suction cup (round) very dynamic handling of smooth and oily workpieces
Attribute | Value |
---|---|
d | 14 mm |
d1 | 39.60 mm |
Dk | 25.60 mm |
Dmax(S) | 111.10 mm |
Ds | 99.70 mm |
H | 39.40 mm |
H2 | 14.30 mm |
Z (Stroke) | 17.10 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 412 N |
Lateral force | 230 N |
Lateral force (oily surface) | 414 N |
Volume | 104.09 cm³ |
Curve radius (min) (convex) | 40 mm |
Hose diameter (rec.) d | 6 mm |
Size | 100 |
Nipple family | SC 065 |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 33.80 g |
Product family | SAXM |
Ordering information: SAXM 100 ED-85 SC065