ROB-SET ECBPMi TECHMAN

Part no.: 10.03.01.00566

Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots

Efficient
forTECHMAN
TypeTM5-700/900
containsSuction cup
andScrews
Degree of evacuation60 %
ROB-SET ECBPMi TECHMAN
Attribute Value
Lk 150.50 mm
D 63 mm
D2 31.50 mm
D mk1 46 mm
D mk2 50 mm
G1 M4-F
G2 G1/4"-F
G4 M8-M
L 67.40 mm
L1 73.40 mm
LG1 6 mm
LG2 11.50 mm
Attribute Value
Suction rate (max.) 1.60 l/min
Degree of evacuation 60 %
Voltage DC 24V - DC
Rated power 7.20 W
Rated current 0.30 A
Electrical connection Elbow con M8, 8 pole
Operating temperature 0 ... 40 °C
Protection type IP IP 40
for TECHMAN
Product family ROB-SET-ECBPM
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: ROB-SET ECBPMi TECHMAN

The robot set ECBPM is delivered unassembled. The delivery consists of:

  • Electrical vacuum generator ECBPM
  • Flange plate FLAN-PL
  • Suction cup SFF / SPB1

Available accessories: electrical vacuum generator ECBPM, flange plate FLAN-PL, suction cup SFF / SPB1