SIEB 19.5x1 MS 100

Part no.: 10.07.01.00215

Screen protects the vacuum system from contamination

SIEB 19.5x1 MS 100
Attribute Value
D 19.50 mm
L 1 mm
Attribute Value
Material Brass
Filter pore size 100 µm
Weight 0.70 g

Ordering information: SIEB 19.5x1 MS 100