SXT-ANG-GB2-F

Part no.: 10.07.13.00121

Angle gear piece, modular, for swivel arms and to connect with Round Tooling

MaterialAluminum
ShapeFemale
ShapeGear Braket both sides
SXT-ANG-GB2-F
Attribute Value
D 35 mm
G1 M8-F
H 42.50 mm
H2 25 mm
L 42.50 mm
L2 25 mm
Attribute Value
Material Aluminum
Weight 90 g
Shape Female
Product family SXT

Ordering information: SXT-ANG-GB2-F

The angle pieces (geared) SXT-ANG are delivered as individual parts.
The following ordering steps are necessary to obtain a complete assembly:

  • M-component (grey) of the connections SXT-CON-GB, angle pieces SXT-ANG or extensions SXT-EXT
  • F-component (black) of the connections SXT-CON-GB, angle pieces SXT-ANG or extensions SXT-EXT
  • Mounting set SXT - consisting of screws, washers and springs