Schmalz

Accessories VSi

Filter results

Measuring range
Thread G1

1 - 8 from 8 results

BEF-WIN 21x22x61.5 1.5 VSi-D-M12

Part no.: 10.06.02.00663

Mounting bracket

Width B21 (mm)
Height H22 (mm)
Length L61.5 (mm)
Wall thickness s1.5 (mm)
Utilization designVacuum / pressure switch
BEF-WIN 21x22x61.5 1.5 VSi-D-M8

Part no.: 10.06.02.00664

Mounting bracket

Width B21 (mm)
Height H22 (mm)
Length L61.5 (mm)
Wall thickness s1.5 (mm)
Utilization designVacuum / pressure switch
BEF-WIN 21x22x39 1.5 VSi-M12

Part no.: 10.06.02.00665

Mounting bracket

Width B21 (mm)
Height H22 (mm)
Length L39 (mm)
Wall thickness s1.5 (mm)
Utilization designVacuum / pressure switch
BEF-WIN 21x22x39 1.5 VSi-M8

Part no.: 10.06.02.00666

Mounting bracket

Width B21 (mm)
Height H22 (mm)
Length L39 (mm)
Wall thickness s1.5 (mm)
Utilization designVacuum / pressure switch
HTR-VSi Clip

Part no.: 10.06.02.00718

Plastic holder for mounting vacuum VSi / VS-V-SA

Width B12 (mm)
Height H25.3 (mm)
Length L20 (mm)
Utilization designVacuum / pressure switch
ASK B-M12-4 2000 S-M12-4

Part no.: 21.04.05.00087

Connection cable

Electrical connectionFem connect M12, 4 pol
Material hosePUR cable
Cable length2000 (mm)
Connection 2Plug M12, 4-pole
ASK B-M12-4 5000 K-4P

Part no.: 21.04.05.00263

Connection cable

Electrical connectionFem connect M12, 4 pol
Material hosePUR cable
Cable length5000 (mm)
Connection 2Cable, 4-pole
ASK WB-M12-5 5000 K-4P

Part no.: 21.04.05.00557

Connection cable

Electrical connectionElbow fem con M12, 5pol
Material hosePUR cable
Cable length5000 (mm)
Connection 2Cable, 4-pole

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart