VCMC-K1-QUICK 170x135x100 10-100

Part no.: 10.01.12.04614

Mechanical clamp for narrow and frame parts, 1-circuit console

New
ShapeQUICK
Dimensions (LxB)170x135
Height H100 mm
Stroke Z10 mm
Clamping range10.0 ... 100.0 mm
Add. functionToolless height adjustment
VCMC-K1-QUICK 170x135x100 10-100
Attribute Value
B 133.30 mm
D1 56 mm
H 100 mm
H1 233.50 mm
H2 30 mm
L 170 mm
X1 66.50 mm
X2 44 mm
Attribute Value
Clamping range 10.0 ... 100.0 mm
The matching documentation for this product is available in this section.

Documents

Language

Ordering information: VCMC-K1-QUICK 170x135x100 10-100

The mechanical clamp VCMC-K1-QUICK is delivered completely assembled. The product consists of:

  • Clamping disc with quick adjustment
  • Body made of aluminum
  • Mount on the console with mechanical clamping

Available spare parts: clamping disc

Available accessories: clamping range extension