Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Clamping disc for mechanical clamp VCMC
External diameter D | 110 mm |
Height H | 40.5 mm |
Installation position | Eccentric |
Construction use | Mechanical tensioner VCMC |
Attribute | Value |
---|---|
D | 110 mm |
H | 40.50 mm |
Ordering information: SPAN-TELL 110x40.5 EX VCMC