Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Aluminium Vacuum Block in case of high machining forces
for | 2-circuit vacuum system |
Length L | 125 mm |
Width B | 75 mm |
Height H | 100 mm |
Arrangement | Can be turned 360° |
Attribute | Value |
---|---|
B | 75 mm |
B1 | 115 mm |
B2 | 80 mm |
H | 100 mm |
H2 | 84 mm |
L | 125 mm |
L1 | 170 mm |
L3 | 128 mm |
Product recommendations, accessories and spare parts
Ordering information: VCBL-A-K2-125x75x100-D-360
The vacuum block VCBL-A-K2 is delivered assembled. The product consists of:
Available spare parts: Sealing ring, sealing frame