Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for Schmalz 2-circuit console
Attribute | Value |
---|---|
B | 75 mm |
H | 75 mm |
H2 | 38 mm |
L | 125 mm |
L1 | 146 mm |
L2 | 71 mm |
Attribute | Value |
---|---|
Weight | 0.80 kg |
Product recommendations, accessories and spare parts
Ordering information: VCBL-K2 125x75x75 Q TV
The vacuum block VCBL-K2 is delivered assembled. The product consists of:
Available spare parts: suction plate (top), wearing parts set, suction plate (bottom), sealing frame, friction plate, spare parts set with steel inserts
Available accessories: Suction plate foam rubber