Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for Schmalz 2-circuit console
Attribute | Value |
---|---|
B | 30 mm |
H | 75 mm |
H2 | 38 mm |
L | 130 mm |
L1 | 140 mm |
L2 | 99.70 mm |
Attribute | Value |
---|---|
Weight | 0.56 kg |
Product recommendations, accessories and spare parts
Ordering information: VCBL-K2 130x30x75 Q
The vacuum block VCBL-K2 is delivered assembled. The product consists of:
Available spare parts: suction plate (top), wearing parts set, suction plate (bottom), sealing frame, friction plate, spare parts set with steel inserts
Available accessories: Suction plate foam rubber