Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring
External diameter D | 141 mm |
Internal diameter d | 149 mm |
Length L | 6 mm |
Width B | 4 mm |
Height H | 6 mm |
Material type | Foam rubber |
Sealing material | Natural Rubber NK |
Material hardness [Shore A] | 20 Shore A |
Attribute | Value |
---|---|
B | 4 mm |
H | 6 mm |
L | 6 mm |
Ordering information: DR 141/149x6 MOS NK-20