• Effortless gripping for small and medium sized workpieces
  • Processing of workpieces from all sides with a continuous rotate and pivot function
  • Version VC-M with integrated vacuum generation through the Ventauri principle can be operated on any conventional compressed air supply
  • Version VC-M-V with connection for external vacuum pump for Independent use at any location
  • VC-M-V can be fixed to the table by vacuum, VC-M is fixed mechanically
Product Highlights
  • More gentle on the workpiece than conventional clamping systems thanks to soft friction and sealing materials
  • Integrated vacuum generation in version VC-M makes additional vacuum pump unnecessary
  • Flexible 5-sided machining, as Multi-Base can be rotated continuously (360°) and swivelled (90°)
  • Cost-effective stand-alone clamping solution, as the Multi-Clamp suction plate can also be used individually
Multi-Clamp System VC-M / VC-M-V
  • Suction plate (1) can be freely rotated by 360° and continuously swiveled up to 90°, allowing for flexible work from any angle
  • Different suction plates are available to suit the application
  • Clamping lever (2) for quickly changing the Multi-Clamp suction plate
  • Robust main body (3) made of metal
  • Fixation on the worktable (4) possible mechanically or via vacuum
  • Vacuum generation (5) optionally integrated via compressed air or external vacuum pump
  • System consists of suction plate and rotation/swiveling unit Multi-Base
  • Internal or external vacuum supply possible
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by