• Hose-free vacuum clamping system from Schmalz for console tables from Biesse (single-circuit system)
  • Fully compatible with the OEM vacuum blocks, allowing mixed operation
  • The vacuum blocks can be inserted in any direction in 15° increments in the standard mountings
  • Clamping straps on the vacuum block ring and magnets ensure secure fixation in the vacuum block mounting
  • The integrated touch valve allows vacuum blocks that are not currently in use to remain on the machine table

Note

Biesse is a registered and protected trademark. The articles listed here are products of J. Schmalz GmbH that have been designed to fit CNC machining centers from Biesse.

Product Highlights
  • Highest holding forces in wood applications thanks to optimized seals and friction pads
  • Highest dimensional accuracy for more precision in the production process
  • More flexibility and short set-up times, as it is quick and easy to position (can be rotated in steps of 15°)
  • Suction plates can be replaced quickly, easily and economically without tools
Vacuum Blocks VCBL-B
  • Top suction plate (1) for fixing the workpiece
  • Robust main body (2) made of plastic
  • Mechanical clamp (3)
  • Touch valve (4) made of soft plastic
  • Heights of 29 mm and 48 mm (for three and four-axis machines) and additionally 74 mm (for five-axis machines)
  • Vacuum system for Biesse consoles
  • Hose-free with touch valve
  • Pre-fixation in the vacuum block mounting
The matching documentation for this product is available in this section.

Documents

Language

Filter by