Rotor Blade Lifting Device

Application / process step

Your benefits

  • Time savings on tip-side demolding of the rotor blade
  • Careful and damage-free demolding, no need to trim the mold and no edge protection required
  • Easy handling thanks to suction plates specially adapted to the rotor blade contour
  • High level of safety due to vacuum reservoir and additional safety straps
  • Parking feet for storing the lifting device, option of wheels for internal transport

Product Inquiries

Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.

Product Inquiry

Schmalz GmbH
Commerz Park West 1
4061 Pasching
Austria

T: +43 7229 24 24 4
schmalz@schmalz.at
Business card

Contact Form

Technical data

Lifting capacity 8 t to 16 t (demolding force / area taken into account)
Component weight Up to 10 t (in the demolding area on the tip side)
Component length Up to 85 m                                 
Length From 3.6 m to 7.2 m
Width Approx. 2 m