Technical Data Vacuum Lifting Device VacuMaster Basic: 180° turning

Shown using the VacuMaster Comfort as an example

(1) Adjustment possibility to hook the chain hoist,
diameter 25 mm

(2) Basic module

(3) Operator handle (L1) 1,265 mm up to 1,830 mm

(4) Suction plates, diameter 125 mm up to 360 mm

(5) Cross beams (B) 400 mm up to 1,500 mm

(6) Main beam (L) 800 mm up to 6,400 mm

(7) Vacuum generator, vacuum pump with 4, 8, 16m3/h
suction capacity

 

Type*
Max. capacity [kg]
Workpiece 
format [mm]
Dimensions
L x B [mm]
Overall height H
[mm]
Operator
handle L1
[mm]
Suction plates** Weight
[kg]
 
    Basic Comfort No. Ø [mm] Basic Comfort
Basic / Comfort 75 1,000 x 1,000 800 x 750 1,150 1,150 1,265 2 250 74 74
  2,000 x 1,000 1,600 x 750 1,150 1,150 1,265 2 250 82 82
  2,500 x 1.250 1,600 x 750 1,220 1,220 1,265 4 210 92 92
Basic / Comfort 125 2,000 x 1,000 1,600 x 750 1,160 1,160 1,265 2 360 87 87
  2,500 x 1,250 1,600 x 750 1,230 1,230 1,265 4 210 92 92
Basic / Comfort 250 2,000 x 1,000 1,600 x 750 1,770 1,770 1,830 4 360 137 139
  2,500 x 1,250 1,600 x 750 1,750 1,750 1,830 8 210 145 147
  4,000 x 2,000 3,200 x 1,500 1,750 1,750 1,830 8 210 165 167

*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats. Technical data for VacuMaster Basic/Comfort 500 on request.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.