Vacuum Lifting Device VacuMaster Multi
Handling large, heavy wooden boards, either airtight or porous
Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Handling large, heavy wooden boards, either airtight or porous
We would be happy to help you design a vacuum lifting device and a compatible crane.
Type | Max. lift capacity horizontal [kg] | Max. lift capacity vertical [kg] | Workpiece format min. [mm] | Workpiece format max. [mm] | No. suction plates | Size suction plates [mm] |
---|---|---|---|---|---|---|
Multi 400 | 400 | - | 1,100 x 700 | 4,100 x 2,100 | 1 | 1,000 x 675 |
Multi 400 | 400 | - | 1,400 x 1,100 | 5.600 x 2,100 | 2 | 1,000 x 675 |
Multi 400/150 90° | 400 | 150 | 1,100 x 700 | 4,100 x 2,100 | 1 | 1,000 x 675 |
Multi 400/300 90° | 400 | 300 | 1,400 x 1,100 | 5.600 x 2,100 | 2 | 1,000 x 675 |
Multi 400/300 90° | 400 | 300 | 2,200 x 1,000 | 5,600 x 2,100 | 8 | ∅ 400 |
Type | Main beam length L [mm] | Overall height H [mm] | Operator handle L1 [mm] | Weight [kg] |
---|---|---|---|---|
Multi 400 | - | 520 | 1,050 | 80 |
Multi 400 | 2,000 | 600 | 1,050 | 133 |
Multi 400/150 90° | - | 540 | 1,050 | 101 |
Multi 400/300 90° | 2,000 | 620 | 1,050 | 159 |
Multi 400/300 90° | 2,500 | 630 | 1,050 | 189 |
The vacuum lifter from the product range of Schmalz are complemented by the crane systems.
The lightweight aluminum cranes and jib cranes have been adapted to the loads of the vacuum lifter. The modular design allows for easy integration of the vacuum lifter including crane system into your work environment.
Schmalz offers compatible chain hoists for its vacuum lifting devices. The chain hoists are also adapted to the load-bearing capacities of the lifting devices.
Vacuum Lifters in Action
Our media library takes you to application examples from your industry in just a few clicks - user-friendly, informative and practical.
Quick-connect electrical connection
The CEE plug suggests the lifting device to be easily connected to the power supply and then quickly disconnected if necessary (only for VacuMaster Basic).
Are you in search of other lifting devices? More lifting devices you can find here.