Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plate (FMHD)
Length L | 1,004 mm |
Width B | 250 mm |
Height H | 20 mm |
Arrangement suction cells | 2 rows, 28 mm |
Material type | Foam O, Height 20 mm |
Ordering information: DI-PL 1004x250 2R28 O20