Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Length L | 1,036 mm |
Width B | 130 mm |
Arrangement | 5R36 |
Number of suction cells | 137 |
Add. function | 2x Contr.-val. vacuum/blow off |
Design | Multi-stage ejector SEMP |
Construction shape vacuum switch | PNP switching |
Voltage DC | 24V - DC |
Nozzle diameter | 0.9 mm |
Air consumption | 625 l/min |
Weight | 6.5 kg |
Product family | FXP-S |
Attribute | Value |
---|---|
B | 130 mm |
B3 | 21.60 mm |
H | 83 mm |
H1 | 122 mm |
H2 | 33 mm |
H3 | 7.70 mm |
H4 | 5.50 mm |
H5 | 28 mm |
L | 1036 mm |
L2 | 996 mm |
L3 | 154 mm |
Y1 | 90 mm |
Valve type | SW |
Attribute | Value |
---|---|
Arrangement | 5R36 |
Number of suction cells | 137 |
Suction force at -250 mbar | 350 N |
Suction rate (max.) | 2270 l/min |
Air consumption | 625 l/min |
Sealing element | Suction Cups |
Add. function | 2x Contr.-val. vacuum/blow off |
Weight | 6.50 kg |
Product family | FXP-S |
Product recommendations, accessories and spare parts
Ordering information: FXP-S-SW90 1036 5R36 SPB2-20-P
Available spare parts: sealing foam (DI-PL), suction cup (SPB2)