FXP-SW140 1036 3R54 SPB2-40P F

Part no.: 10.01.38.03115

Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors

Length L1,036 mm
Width B130 mm
Arrangement3R54
Add. functionFilter
Number of suction cells56
DesignMulti-stage ejector SEMP
Nozzle diameter1.4 mm
Air consumption625 l/min
Weight7 kg
Product familyFXP
FXP-SW140 1036 3R54 SPB2-40P F
Attribute Value
B 130 mm
B3 21.60 mm
H 105 mm
H1 144 mm
H2 55 mm
H3 7.70 mm
H4 5.50 mm
H5 28 mm
L 1036 mm
L2 996 mm
L3 154 mm
Y1 90 mm
Valve type SW


Permissible dimensional tolerances for elastomer parts according to DIN ISO 3302-1 M3 Note: Two ejectors/silencer box covers are used for the 1,234 mm and 1,432 mm lengths. Type FXP requires compressed air hose 12/9 mm
Attribute Value
Arrangement 3R54
Number of suction cells 56
Suction force at -250 mbar 485 N
Suction rate (max.) 2270 l/min
Air consumption 625 l/min
Sealing element Suction Cups
Add. function Filter
Add. function Filter
Weight 7 kg
Product family FXP


Sound level: 74 dB(A) Max. degree of evacuation 55%
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: FXP-SW140 1036 3R54 SPB2-40P F

  • Integrated control valves at FXP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blow off on/off (24V DC, normally closed) on version FXP-S
  • Integrated in the end cover
  • Electrical connection: M12 plug (4-pole)

 

Available spare parts: sealing foam (DI-PL), suction cup (SPB2)