VSL 32-25 PU-DS-AS TR

Part no.: 10.07.09.00051

Hose for vacuum and compressed-air systems

External diameter D32 mm
Internal diameter d25 mm
Length max.20 m
Material hosePU, wire spiral, antistatic
Bending radius min.20 mm
Pressure range (operating pressure)-1.00 ... 3.86 bar
Operating temperature-40 ... 90 °C
VSL 32-25 PU-DS-AS TR
Attribute Value
d 25 mm
D 32 mm
Attribute Value
Hose type 32-25
Pressure range (operating pressure) -1.00 ... 3.86 bar
Operating temperature -40 ... 90 °C
Bending radius min. 20 mm
Length max. 20 m
Weight/Meter 280 g/m
Weight/Meter 0.28 kg/m
Material hose PU, wire spiral, antistatic
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 32-25 PU-DS-AS TR

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp