Push-in Fitting, swivelling elbow

Thread G1G1/2"-M
Hose diameter12 mm
MaterialNickel plated
Operating temperature-20 ... 80 °C
Length L34.3 mm
STV-W G1/2-AG 12
Attribute Value
d 12 mm
G1 G1/2"-M
dn 9 mm
D1 19.80 mm
H 18.50 mm
H1 28.50 mm
L 34.30 mm
L1 47.30 mm
LG1 9.50 mm
SW1 24 mm
SW3 20 mm
Attribute Value
Hose type Hose D = 12 d = 9
Hose type 12-9
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 115 g
Product family STV

Ordering information: STV-W G1/2-AG 12

Handling of flexible, non-rigid components

Handling of materials which are difficult to grip with vacuum, such as textiles, fleece, filters, woven fibreglass or carbon-fibre, woven aramide, foam materials, etc.