Push-in Fitting, swivelling and lockable

Thread G1G1/4"-M
Hose diameter8 mm
MaterialNickel plated
Operating temperature-10 ... 70 °C
Length L25.6 mm
STV-WF G1/4-AG 8
Attribute Value
d 8 mm
G1 G1/4"-M
dn 7.20 mm
D1 14.50 mm
H 9.80 mm
H1 23.90 mm
L 25.60 mm
L1 35.50 mm
LG1 6.70 mm
SW1 17 mm
SW3 20 mm
Attribute Value
Hose type Hose D = 8 d = 6
Hose type 8-6
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -10 ... 70 °C
Weight 60 g
Product family STV

Ordering information: STV-WF G1/4-AG 8

Handling of flexible, non-rigid components

Handling of materials which are difficult to grip with vacuum, such as textiles, fleece, filters, woven fibreglass or carbon-fibre, woven aramide, foam materials, etc.