Push-in Fitting, straight

Thread G1G1/4"-M
Hose diameter10 mm
MaterialBrass
Operating temperature-20 ... 80 °C
External diameter D16.5 mm
Length L23.4 mm
STV-GE G1/4-AG 10
Attribute Value
D 16.50 mm
d 10 mm
G1 G1/4"-M
dn 8 mm
L 23.40 mm
L1 30.80 mm
L2 18.40 mm
LG1 7.40 mm
SW1 17 mm
Attribute Value
Hose type Hose D = 10 d = 7
Hose type 10-7
Material Brass
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 26 g
Product family STV

Ordering information: STV-GE G1/4-AG 10

Handling of flexible, non-rigid components

Handling of materials which are difficult to grip with vacuum, such as textiles, fleece, filters, woven fibreglass or carbon-fibre, woven aramide, foam materials, etc.