Push-in Fitting, swivelling elbow

Thread G1G1/4"-M
Hose diameter10 mm
MaterialNickel plated
Operating temperature-20 ... 80 °C
Length L27.2 mm
STV-W G1/4-AG 10
Attribute Value
d 10 mm
G1 G1/4"-M
dn 8 mm
D1 16.60 mm
H 15.50 mm
H1 24.50 mm
L 27.20 mm
L1 36.30 mm
LG1 7.50 mm
SW1 17 mm
SW3 18 mm
Attribute Value
Hose type Hose D = 10 d = 7
Hose type 10-7
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 56 g
Product family STV

Ordering information: STV-W G1/4-AG 10

Handling of flexible, non-rigid components

Handling of materials which are difficult to grip with vacuum, such as textiles, fleece, filters, woven fibreglass or carbon-fibre, woven aramide, foam materials, etc.