Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum cup filter with transparent housing and replaceable filter
Connection | G3/8"-F |
Shape | Long filter insert |
Nominal flow rate | 290 l/min |
Nominal flow rate | 17.4 m³/h |
Filter pore size | 100 µm |
Attribute | Value |
---|---|
D | 48.50 mm |
G1 | G3/8"-F |
H | 101 mm |
H1 | 88 mm |
L | 77.20 mm |
Attribute | Value |
---|---|
Connection | G3/8"-F |
Nominal flow rate | 290 l/min |
Nominal flow rate | 17.40 m³/h |
Max. vacuum | -990 mbar |
Overpressure (max) at 25°C | 7 bar |
Overpressure (max) at 50°C | 5 bar |
Filter pore size | 100 µm |
Weight | 79 g |
Product family | VFT |
Ordering information: VFT G3/8-IG 100
Vacuum filter VFT is delivered as a ready-to-connect product.
Available spare parts: filter cartridge (filter insert)
Available accessories: filter holder