• Holder for mounting cylindrical sensors on tooling beams
  • For sensors with diameters of 12 to 30 mm
  • Assembly of vacuum suction cups, spring plungers or cylindrical sensors
  • Holder HT-SG E for combining vacuum suction cups and decentralized vacuum generation with Schmalz ejector SEAC 10
  • Holder HT-SG I with integrated vacuum generation as a compact, easy-to-maintain unit
Product Highlights
  • Flexible use on tooling traverses, fast exchange and short set-up times
  • Thanks to lightweight aluminium construction suitable for dynamic processes and high throughputs
  • Very versatile, as it is suitable for cylindrical sensors from 12 to 30 mm
  • Suitable for all common tooling and quick-change systems for press shops and car body construction
Holders for Sensors HT-SE
  • Connection for tooling beams: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm) (1)
  • Connection for cylindrical sensors (2)
  • Mounts for sensors with diameters of 12 to 30 mm
The matching documentation for this product is available in this section.

Documents

Language

Filter by