Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Spring plunger with both-way damping and height compensation, heavy-duty
Spring stroke Z | 75 mm |
Shape mounting elements | Heavy Duty 1 sp. plug |
Construction use | Mounting section |
Attribute | Value |
---|---|
B | 75 mm |
G1 | G3/8"-F |
G2 | G1/2"-M |
G3 | G1/2"-M |
H | 238.60 mm |
H1 | 200 mm |
H2 | 20 mm |
H3 | 10 mm |
H4 | 20 mm |
L | 40.50 mm |
L3 | 5.60 mm |
L4 | 11.10 mm |
LG1 | 14.50 mm |
LG2 | 10.50 mm |
LG3 | 14 mm |
Z (Stroke) | 75 mm |
Attribute | Value |
---|---|
Weight | 1550 g |
Spring rate | 1.07 N/mm |
Product family | FST-FLEX |
Product recommendations, accessories and spare parts
Ordering information: FST-FLEX 75 HD1 G1/2-AG G3/8-IG
The flexible suspension FST-FLEX (retaining plate + spring plunger) is supplied as an individual part. To receive a complete flexible suspension (retaining plate + spring plunger + connection plate + accessories), the following ordering steps are required:
Available accessories: Flexolink (FLK), flange plate (FLAN-PL)