• Modular pipe and ball clamp system with gearing for connecting holders of round pipe tooling for flexibly adjustable lightweight system
  • Wide range of uses for numerous applications with a minimum number of different components with gearing
  • Suitable for all common tooling and quick-change systems for press shops and car body construction
  • Toolings for robots for destacking, loading and unloading presses and for loading load carriers at the end of the line
Product Highlights
  • Durable, lighweight pipe clamps with gearings (form-fitting) optimized for highly dynamic processes with maximum output rate
  • Lean portfolio enables simple assembly of a wide variety of modules
  • Compatible with common tooling systems and flexible to use thanks to angle adjustment with 10° pitch
  • Few, compact components are easy to design and quick to set up
Connections (Geared) SXT-CON-GB
  • Pipe clamps 25 mm, 1.5" (38.1 mm) and 40 mm (1), ball clamps 28.5 and 32 mm (2)
  • Gearing with 10° pitch (3)
  • Safe mounting, as black (F) and gray (M) components are always mounted alternately (4)
  • Female design in black
  • Gearing with 10° pitch
  • Male version in gray
  • Female version in black
The matching documentation for this product is available in this section.

Documents

Language

Filter by