Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Angle gear piece, modular, for swivel arms and to connect with Round Tooling
Attribute | Value |
---|---|
D | 35 mm |
d | 8.50 mm |
H | 42.50 mm |
H2 | 25 mm |
L | 42.50 mm |
L2 | 25 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Weight | 80 g |
Shape | Male |
Product family | SXT |
Ordering information: SXT-ANG-GB2-M
The angle pieces (geared) SXT-ANG are delivered as individual parts.
The following ordering steps are necessary to obtain a complete assembly: