Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
External diameter D | 25 mm |
Length L | 140.8 mm |
Material | Aluminum |
Shape | Gear Braket both sides |
Attribute | Value |
---|---|
D | 25 mm |
Dk | 35 mm |
G1 | M8-F |
L | 140.80 mm |
L2 | 115.80 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Gear Braket both sides |
Weight | 175 g |
Product recommendations, accessories and spare parts
Ordering information: SXT-EXT-GB2-140
The extensions (geared) SXT-EXT are delivered as individual parts.
The following ordering steps are necessary to obtain a complete assembly: